EMLS (40X8)R SR
-
Safety label with special adhesive
0800348
Safety label with special adhesive, Roll, silver, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 1000, text field height: 8 mm, text field width: 40 mm
Product details
Compatible products
Your advantages
The EMLS is a tamper-proof label that can be used as a rating plate or a sealing label
When detaching, a part of the metallized layer separates. It leaves a triangular pattern on the label and substrate. The safety function is reliable up to 80°C
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Labeling service: Phoenix Contact can custom-label all EMLS ... markers according to your requirements
The EMLS ... materials are UL-listed