HDFK 95-VP - Panel feed-through terminal block
0717979

cross section 95 mm2
connection method Screw connection with tension sleeve
type of packaging packed in cardboard

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 232 A, cross section: 35 mm2 - 95 mm2, connection direction of the conductor to plug-in direction: 0 °, width: 25 mm, color: gray

Product details








Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use
Reliable seal even with low-viscosity molding compounds