HDFK 50-VP-IB
-
Panel feed-through terminal block
0717186
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 150 A, cross section: 16 mm2 - 50 mm2, connection direction of the conductor to plug-in direction: 0 °, width: 18.8 mm, color: gray
Product details
| Product type | Panel feed-through terminal block |
| Product family | HDFK 50-VP |
| Number of positions | 1 |
| Pitch | 18.8 mm |
| Number of connections | 2 |
| Number of rows | 1 |
| Number of potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fitting of components | |
| Partial assembly | No |
| Properties | |
| Nominal current IN | 150 A |
| Nominal voltage UN | 690 V |
| Rated voltage (III/3) | 690 V |
| Rated surge voltage (III/3) | 8 kV |
| Connection technology | |
| Connector system | HDFK 50 |
| Nominal cross section | 50 mm² |
| Conductor connection exterior | |
| Connection method | Screw connection with tension sleeve |
| Connection direction of the conductor to plug-in direction | 0 ° |
| Conductor cross-section rigid | 16 mm² ... 50 mm² |
| Conductor cross-section flexible | 16 mm² ... 50 mm² |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 10 mm² ... 50 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 10 mm² ... 50 mm² |
| 2 conductors with same cross section, rigid | 6 mm² ... 16 mm² |
| 2 conductors with same cross section, flexible | 10 mm² ... 16 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 6 mm² ... 16 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 6 mm² ... 10 mm² |
| Internal cylindrical gage | B10 |
| Stripping length | 24 mm |
| Tightening torque | 6 Nm ... 8 Nm |
| Conductor connection interior | |
| Connection method | Cable lug connection |
| Connection direction of the conductor to plug-in direction | 0 ° |
| Panel thickness | 1 mm...6 mm |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Surface characteristics | tin-plated |
| Material data - housing | |
| Color (Housing) | gray (7042) |
| Insulating material | PA |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
| Safety note | |
| Safety note | • Only electrically qualified personnel may install and operate the product. To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering. |
| • Observe the technical data provided here and refer to the documents listed under “Downloads”. The download area contains important information, such as installation notes, technical drawings, and 3D data. | |
| • The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection. | |
| • To maintain the nominal voltage, align the cable lugs straight and centered, and cast the terminals on the inside. | |
| There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE. | |
| Dimensional drawing |
|
| Pitch | 18.8 mm |
| Width [w] | 18.8 mm |
| External dimensions | |
| Height [h1] | 54 mm |
| Length [l1] | 43 mm |
| Internal dimensions | |
| Height [h2] | 37 mm |
| Length [l2] | 35 mm |
| Test for conductor damage and slackening | |
| Specification | IEC 60947-7-1:2009-04 |
| Result | Test passed |
| Pull-out test | |
| Specification | IEC 60947-7-1:2009-04 |
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 16 mm² / stranded / > 100 N |
| 16 mm² / flexible / > 100 N | |
| 50 mm² / stranded / > 236 N | |
| 50 mm² / flexible / > 236 N | |
| Temperature-rise test | |
| Specification | IEC 60947-7-1:2009-04 |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Short-time withstand current | |
| Specification | IEC 60947-7-1:2009-04 |
| Air clearances and creepage distances | 1. Insulation coordination | |
| Application | Metal wall 4.5 mm ... 6.0 mm |
| Internal part molded | |
| Specification | IEC 60947-7-1:2002-07 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 690 V |
| Rated surge voltage (III/3) | 8 kV |
| minimum clearance value - non-homogenous field (III/3) | 8 mm |
| minimum creepage distance (III/3) | 8 mm |
| Air clearances and creepage distances | 2. Insulation coordination | |
| Application | Metal panel 2.0 mm ... 4.5 mm |
| Internal part molded | |
| Specification | IEC 60947-7-1:2002-07 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 800 V |
| Rated surge voltage (III/3) | 8 kV |
| minimum clearance value - non-homogenous field (III/3) | 8 mm |
| minimum creepage distance (III/3) | 10 mm |
| Air clearances and creepage distances | 3. Insulation coordination | |
| Application | Metal panel 1.0 mm ... 2.0 mm |
| Internal part molded | |
| Specification | IEC 60947-7-1:2002-07 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 1000 V |
| Rated surge voltage (III/3) | 8 kV |
| minimum clearance value - non-homogenous field (III/3) | 8 mm |
| minimum creepage distance (III/3) | 12.5 mm |
| Air clearances and creepage distances | 4. Insulation coordination | |
| Application | Plastic panel 1.0 ... 6.0 mm |
| Internal part molded | |
| Specification | IEC 60947-7-1:2002-07 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 1000 V |
| Rated surge voltage (III/3) | 8 kV |
| minimum clearance value - non-homogenous field (III/3) | 8 mm |
| minimum creepage distance (III/3) | 12.5 mm |
| Air clearances and creepage distances | 5. Insulation coordination | |
| Application | Metal wall 1.0 mm ... 6.0 mm |
| Internal part not molded | |
| Specification | IEC 60947-7-1:2002-07 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 250 V |
| Rated surge voltage (III/3) | 4 kV |
| minimum clearance value - non-homogenous field (III/3) | 3 mm |
| minimum creepage distance (III/3) | 3.2 mm |
| Air clearances and creepage distances | 6. Insulation coordination | |
| Application | Plastic panel 1.0 ... 6.0 mm |
| Internal part not molded | |
| Specification | IEC 60947-7-1:2002-07 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 250 V |
| Rated surge voltage (III/3) | 4 kV |
| minimum clearance value - non-homogenous field (III/3) | 3 mm |
| minimum creepage distance (III/3) | 3.2 mm |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 5g (60.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 960 °C |
| Time of exposure | 30 s |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Type of packaging | packed in cardboard |
| Item number | 0717186 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | AA28 |
| Product key | AA1FAB |
| GTIN | 4017918588427 |
| Weight per piece (including packing) | 91.7 g |
| Weight per piece (excluding packing) | 91.7 g |
| Customs tariff number | 85369010 |
| Country of origin | GR |
ECLASS
| ECLASS-13.0 | 27141134 |
| ECLASS-15.0 | 27141134 |
ETIM
| ETIM 9.0 | EC001283 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use
Reliable seal even with low-viscosity molding compounds
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057