cULus Recognized
Approval ID: E60425-19870911| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 65 A | 24 - 6 | ||
| C | ||||
| 600 V | 65 A | 24 - 6 | ||
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 57 A, cross section: 0.5 mm2 - 16 mm2, connection direction of the conductor to plug-in direction: -90 °, width: 10.1 mm, color: gray
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 65 A | 24 - 6 | ||
| C | ||||
| 600 V | 65 A | 24 - 6 | ||