DFK/DP-2,8-FRONT 2,5 - Panel feed-through terminal block
0706524

cross section 2.5 mm2
connection method Screw connection with tension sleeve
type of packaging packed in cardboard

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder/Slip-on connection, number of positions: 1, load current: 18 A, cross section: 0.2 mm2 - 4 mm2, connection direction of the conductor to plug-in direction: 0 °, width: 6.15 mm, color: gray

Product details









Compatible products

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Tool-free snap-in principle enables easy mounting on the device panel