CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 65 A | 18 - 6 |
EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 65 A | 24 - 6 | ||
C | ||||
600 V | 65 A | 24 - 6 | ||
F | ||||
800 V | 65 A | 24 - 6 |