UK 4-EX BKYE-FE
-
Feed-through terminal block
0531210
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black/yellow
Product details
Product type | Feed-through terminal block |
Number of positions | 1 |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 0 W |
Number of connections per level | 2 |
Level 1 above 1 below 1 | |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 8 mm |
Connection in acc. with standard | IEC / EN |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
Nominal current | 32 A |
Nominal voltage | 800 V |
Connection in acc. with standard | UL |
Cross section AWG | 28 ... 12 (converted acc. to IEC) |
Nominal current | 20 A |
Nominal voltage | 600 V |
Connection in acc. with standard | CSA |
Cross section AWG | 28 ... 12 (converted acc. to IEC) |
Nominal current | 25 A |
Nominal voltage | 600 V |
Width | 6.2 mm |
End cover width | 1.8 mm |
Height | 42.5 mm |
Depth on NS 32 | 52 mm |
Depth on NS 35/7,5 | 47 mm |
Depth on NS 35/15 | 54.5 mm |
Color | multicolored |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -40 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
Surge voltage test | |
Test voltage setpoint | 9.8 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 4 mm² | 0.48 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
DIN rail/fixing support | NS 32/NS 35 |
Test force setpoint | 1 N |
Result | Test passed |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross section/weight | 0.2 mm² / 0.2 kg |
4 mm² / 0.9 kg | |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Ambient conditions | |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC / EN |
UL | |
CSA |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 |
Item number | 0531210 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE12 |
Product key | BE1211 |
GTIN | 4017918240875 |
Weight per piece (including packing) | 10.93 g |
Weight per piece (excluding packing) | 10.3 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27250101 |
ETIM
ETIM 9.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
IS-K 4 - Bridge bar isolator 1302338
-
ISSBI 10- 6 - Bridge 0301505
-
LB 10-6 GY - Bridge 0202358
-
LB 100-6 GY - Bridge 0202345
-
KB- 6 - Chain bridge 0201472
-
FBI 10- 6 - Fixed bridge 0203250
-
FBI 100- 6 - Fixed bridge 0201650
-
FBI 20- 6 - Fixed bridge 0201867
-
EB 3- 6/ST - Insertion bridge 5020807
-
EB 6- 6/DR - Insertion bridge 5020755
-
EB 2- 6 - Insertion bridge 0201155
-
EB 3- 6 - Insertion bridge 0201142
-
EB 10- 6 - Insertion bridge 0201139
-
USBR 2-7 - Bridge bar 2303239
-
USBRJ 2-7 - Bridge bar 2305538
-
WS 5- 6 - Warning label 1004403
-
WS 4- 6 - Warning label 1004209
-
WS 3- 6 - Warning label 1004115
-
FB-150 METER - Fixed bridge 0201595
-
EA 5 - Cover 1024014
-
EA 5-WS - Cover 1024085
-
KSS 3- 6 - Short-circuit connector 0309523
-
KSS 6 - Short-circuit connector 0301547
-
PS-UK 2,5 B/Z-6 - Test plug 3001239
-
RPS - Reducing plug 0201647
-
TS-K - Separating plate 1302215
-
ATP-UK - Partition plate 3003224
-
SBS 6:UNBEDRUCKT - Marker card 1007222
-
SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
PSBJ 3/13/4 - Test plug strip 0201304
-
PSB 3/10/4 - Test plug strip 0601292
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057