CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 32 A , 480 V AC, Accessories, Single wires, length: 0.3 m, Plug-in mounting, with slip-on sleeve at one end, only for connection to second-generation infrastructure charging sockets from Phoenix Contact, IEC 62196-2
Product List
CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 32 A , 480 V AC, Accessories, Single wires, length: 0.7 m, Plug-in mounting, with slip-on sleeve at one end, only for connection to second-generation infrastructure charging sockets from Phoenix Contact, IEC 62196-2
CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 32 A , 250 V AC, Accessories, Single wires, length: 0.3 m, Plug-in mounting, with slip-on sleeve at one end, only for connection to second-generation infrastructure charging sockets from Phoenix Contact, IEC 62196-2
CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 32 A , 250 V AC, Accessories, Single wires, length: 0.7 m, Plug-in mounting, with slip-on sleeve at one end, only for connection to second-generation infrastructure charging sockets from Phoenix Contact, IEC 62196-2
CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 20 A , 480 V AC, Accessories, Single wires, length: 0.7 m, Plug-in mounting, with slip-on sleeve at one end, only for connection to second-generation infrastructure charging sockets from Phoenix Contact, IEC 62196-2
CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Premium, Set, without single-core wires, locking actuator: 12 V, 3-pos., square, Rear panel mounting, M5 thread, housing: black, with square protective cover, with temperature sensors, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2
CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Premium, Set, without single-core wires, locking actuator: 12 V, 4-pos., square, Rear panel mounting, M5 thread, housing: black, with square protective cover, with temperature sensors, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2
CHARX connect modular, Type 2, Protective cover, Accessories, Premium, square, Front mounting, M5 thread, with self-locking mechanism, with LED (common cathode connection), for attaching to infrastructure charging sockets, Embossed PHOENIX CONTACT logo, IEC 62196-2
CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 20 A , 480 V AC, Accessories, Single wires, length: 0.3 m, Plug-in mounting, with slip-on sleeve at one end, only for connection to second-generation infrastructure charging sockets from Phoenix Contact, IEC 62196-2