SP 2,5/ 3 NZ:3
-
Plug
3043420
Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: gray
Product details
Product type | Terminal plug |
Number of positions | 3 |
Pitch | 5.2 mm |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Nominal cross section | 2.5 mm² |
Stripping length | 10 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 61984 |
Conductor cross section rigid | 0.08 mm² ... 4 mm² |
Cross section AWG | 28 ... 12 (converted acc. to IEC) |
Conductor cross section flexible | 0.08 mm² ... 2.5 mm² |
Conductor cross section, flexible [AWG] | 28 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
Nominal current | 24 A |
Maximum load current | 24 A (with 4 mm² conductor cross section) |
Nominal voltage | 500 V |
Nominal cross section | 2.5 mm² |
Width | 15.6 mm |
Height | 39 mm |
Length | 15.8 mm |
Pitch | 5.2 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 61984 |
Item number | 3043420 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Product key | BE2144 |
GTIN | 4017918887520 |
Weight per piece (including packing) | 9.192 g |
Weight per piece (excluding packing) | 9.12 g |
Country of origin | PL |
ETIM
ETIM 8.0 | EC002021 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PZ/4 - Strain relief 3040643
-
PR - Latching 3040559
-
PR/2 - Latching 3040630
-
PRT/2 - Latching 3040631
-
PRZ - Latching 3040614
-
PSH 3- 6 - Shield connection clamp 3040591
-
PSH 5-10 - Shield connection clamp 3040601
-
ST-BW - Actuation tool 1207608
-
ISH 2,5/0,2 - Insulating sleeve 3002843
-
ISH 2,5/0,5 - Insulating sleeve 3002856
-
ISH 2,5/1,0 - Insulating sleeve 3002869
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5 CUS - Zack Marker strip, flat 0825025
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
UC-TMF 5 - Marker for terminal blocks 0818153
-
UC-TMF 5 CUS - Marker for terminal blocks 0824638
-
UCT-TMF 5 - Marker for terminal blocks 0828744
-
UCT-TMF 5 CUS - Marker for terminal blocks 0829658
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057