MINI POWER power supplies for MCR technology
In measurement and control technology (MCR), modular electronics housing has become the industry standard. MINI POWER is the power supply unit to go with it. The devices are flexible, thanks to special voltages and special versions.
MINI-PS-100-240AC/2X15DC/1
-
Power supply
2938743
Please use the following item in new systems: 2904596
Primary-switched MINI POWER power supply for DIN rail mounting, input: 1-phase, output: 2 x 15 V DC / 1 A
Product details
AC operation | |
Nominal input voltage range | 100 V AC ... 240 V AC |
Input voltage range | 85 V AC ... 264 V AC |
90 V DC ... 350 V DC | |
Input voltage range AC | 85 V AC ... 264 V AC |
Input voltage range DC | 90 V DC ... 350 V DC |
Voltage type of supply voltage | AC/DC |
Inrush current | < 35 A (typical) |
Inrush current integral (I2t) | 4 A2s |
AC frequency range | 45 Hz ... 65 Hz |
Mains buffering time | typ. 30 ms (120 V AC) |
typ. 150 ms (230 V AC) | |
Current consumption | 0.6 A (120 V AC) |
0.4 A (230 V AC) | |
0.8 A (90 V DC) | |
0.3 A (350 V DC) | |
Nominal power consumption | 61 VA |
Typical response time | < 1 s |
Input fuse | 2.5 A (slow-blow, internal) |
Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) |
Efficiency | > 80 % (for 230 V AC and nominal values) |
Nominal output voltage | ± 15 V DC ±1 % |
Nominal output current (IN) | 2x 1 A (-25 °C ... 60 °C) |
POWER BOOST (IBoost) | 2x 1.5 A (-25 °C ... 40 °C permanent) |
Derating | 60 °C ... 70 °C (2.5 %/K) |
Feedback voltage resistance | 17 V DC |
Active current limitation | Approx 4.4 A (in the event of a short circuit) |
Control deviation | < 2 % (change in load, static 10 % ... 90 %) |
< 3 % (change in load, dynamic 10 % ... 90 %) | |
< 0.1 % (change in input voltage ±10 %) | |
Residual ripple | < 30 mVPP (20 MHz) |
Output power | 15 W |
Peak switching voltages nominal load | < 20 mVPP (20 MHz) |
Maximum no-load power dissipation | 2 W |
Power loss nominal load max. | 8 W |
Rise time | < 100 ms (typ.) |
Connection in parallel | yes, for assembling redundant systems and increasing efficiency |
Connection in series | yes |
Input | |
Connection method | Pluggable screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Pluggable screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 12 |
Screw thread | M3 |
Types of signaling | LED |
Operating voltage display | Green LED |
Signal output: DC OK active | |
Status display | "DC OK" LED green |
Insulation voltage input/output | 4 kV (type test) |
3 kV (routine test) |
Product type | Power supply |
Product family | MINI POWER |
MTBF (IEC 61709, SN 29500) | > 500000 h (40 °C) |
Insulation characteristics | |
Protection class | II (in closed control cabinet) |
Degree of pollution | 2 |
Width | 45 mm |
Height | 99 mm |
Depth | 107 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
With protective coating | no |
Housing material | Plastic |
Type of housing | Polyamide PA, color: green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g, 90 min. | |
Temp code | T4A ≤ 60 °C |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
Standard – Safety extra-low voltage | EN 60950-1 (SELV) |
EN 60204 (PELV) | |
Standard - Safe isolation | DIN VDE 0100-410 |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) | |
NEC Class 2 as per UL 1310 | |
Conformity/Approvals | |
SIL in accordance with IEC 61508 | 0 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Housing | Level 3 |
Electrostatic discharge | |
Contact discharge | 8 kV |
Discharge in air | 8 kV |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 10 V/m |
Frequency range | 1 GHz ... 2 GHz |
Test field strength | 3 V/m |
Frequency range | 2 GHz ... 2.7 GHz |
Test field strength | 1 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
Output | 2 kV (level 3 - asymmetrical: conductor to ground) |
Signal | 1 kV (level 2 - asymmetrical: conductor to ground) |
Comments | Criterion B |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
2 kV (level 4 - symmetrical: conductor to conductor) | |
Output | 0.5 kV (level 1 - asymmetrical: conductor to ground) |
0.5 kV (level 1 - symmetrical: conductor to conductor) | |
Signal | 0.5 kV (level 1 - asymmetrical: conductor to ground) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | Level 3 - asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Item number | 2938743 |
Packing unit | 1 pc |
Sales key | CM11 |
Product key | CMPM19 |
GTIN | 4017918906870 |
Weight per piece (including packing) | 325.4 g |
Weight per piece (excluding packing) | 250 g |
Customs tariff number | 85044083 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC002540 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | fb58912b-cb24-40ea-a218-e2243908242d |
Compatible products
Your advantages
Easy-maintenance connection technology thanks to keyed COMBICON connectors
Remote monitoring of output voltage via switching output
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057