MACX MCR-EX-SL-RPSSI-2I-1S
-
Repeater power supply
2908855
Ex i-Measuring transducer repeater power supply and input signal conditioner, only output 1 is HART-transparent. Transmits supplied or active electrically isolated signals from the Ex area to two loads. number of channels: 1, HART transparency, Standard configuration, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d / KAT 2, Systematic Capability: 3, Screw connection
Free download available.
Downloads
Product details
| Product type | Repeater power supply |
| Product family | MACX Analog |
| No. of channels | 1 |
| Electrical isolation between input and output | yes |
| Signal transmission behavior | In = Out |
| Step response (10-90%) | 1.3 ms (Output 1, for jump 4 mA ... 20 mA, typical) |
| < 100 ms (Output 2, for jump 4 mA ... 20 mA) | |
| Maximum temperature coefficient | < 0.01 %/K |
| Maximum transmission error | < 0.1 % (of final value 20 mA) |
| Transmission error, typical | < 0.05 % (of final value 20 mA) |
| Electrical isolation | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Insulation | Safe isolation |
| Electrical isolation Input/output IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 265 Vrms |
| Electrical isolation Input/power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 265 Vrms |
| Electrical isolation Output 1/output 2 | |
| Test voltage | 1.5 kV AC (50 Hz, 60 s) |
| Supply | |
| Designation | Repeater power supply operation |
| Nominal supply voltage | 24 V DC -20 % ... +25 % |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Max. current consumption | < 75 mA (24 V DC / 20 mA) |
| Power dissipation | < 1.45 W (24 V DC / 20 mA) |
| Power consumption | ≤ 1.8 W |
| Supply | |
| Designation | Signal conditioner operation |
| Nominal supply voltage | 24 V DC -20 % ... +25 % |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Max. current consumption | < 46 mA (24 V DC / 20 mA) |
| Power dissipation | < 1.1 W (24 V DC/20 mA) |
| Signal: Repeater power supply operation | |
| Description of the input | Repeater power supply operation |
| Number of inputs | 1 |
| Current input signal | 4 mA ... 20 mA |
| Transmitter supply voltage | > 16 V (20 mA) |
| > 15.1 V (23 mA) | |
| Polarization and surge protection | Yes |
| Underload/overload signal range | 0 mA ... 24 mA (Extended transmission range for diagnostics) |
| Signal: Signal conditioner operation | |
| Description of the input | Signal conditioner operation |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Voltage drop | approx. 3.9 V (in input isolating amplifier operation) |
| Underload/overload signal range | 0 mA ... 24 mA (Extended transmission range for diagnostics) |
| Signal: Repeater power supply operation | |
| Output description | Repeater power supply operation |
| Number of outputs | 2 |
| Current output signal | 4 mA ... 20 mA (Output 1 and output 2 active) |
| Load/output load current output | < 450 Ω (20 mA) |
| < 380 Ω (23 mA) | |
| Output ripple | < 20 mVrms |
| Output behavior in the event of an error | 0 mA (Cable break in the input) |
| ≥ 23 mA (Cable short-circuit in the input) | |
| Underload/overload signal range | 0 mA ... 24 mA (Extended transmission range for diagnostics) |
| Signal: Signal conditioner operation | |
| Output description | Signal conditioner operation |
| Current output signal | 0 mA ... 20 mA (active) |
| 4 mA ... 20 mA (active) | |
| Load/output load current output | < 450 Ω (20 mA) |
| < 380 Ω (23 mA) | |
| Output ripple | < 20 mVrms |
| Output behavior in the event of an error | 0 mA (Cable break in the input) |
| 0 mA (Cable short-circuit in the input) | |
| Underload/overload signal range | 0 mA ... 24 mA (Extended transmission range for diagnostics) |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Test socket | |
| Max. diameter | 2 mm |
| Ex installation (EPL) | Gc |
| Div. 2 | |
| Ex i circuits (EPL) | [Ga] |
| [Da] | |
| [Ma] | |
| [Div. 1] | |
| Safety data: Repeater power supply operation | |
| Max. output voltage Uo | 25.2 V |
| Max. output current Io | 93 mA |
| Max. output power Po | 587 mW |
| Safety-related maximum voltage Um | 253 V AC |
| 125 V DC | |
| I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 40 mH / 4.8 µF |
| IIA (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 26 mH / 2.9 µF |
| IIB (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 14 mH / 820 nF |
| IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 3 mH / 107 nF |
| IIA (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 26 mH / 470 nF, 20 mH / 570 nF, 1 mH / 630 nF, 0.5 mH / 720 nF, 0.1 mH / 1.1 µF, 0.005 mH / 2.9 µF |
| IIB/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 16 mH / 370 nF, 1 mH / 430 nF, 500 µH / 510 nF, 200 µH / 660 nF, 100 µH / 820 nF |
| IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 2.2 mH / 47 nF, 2 mH / 49 nF, 1 mH / 63 nF, 500 µH / 80 nF, 200 µH / 107 nF |
| I (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 37 mH / 0.54 µF, 0.2 mH / 1.1 µF, 10 µH / 2.8 µF, 0.001 mH / 4.15 µF |
| Safety data: Signal conditioner operation | |
| Input voltage Ui | ≤ 30 V |
| Input current Ii | ≤ 150 mA |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Safety-related maximum voltage Um | 253 V AC |
| 125 V DC | |
| Data communication (bypass) | |
| HART function | HART transparency |
| Protocols supported | HART |
| Protocol | HART (only output 1) |
| Status display | Green LED (supply voltage) |
| Dimensional drawing |
|
| Width | 12.5 mm |
| Height | 112.5 mm |
| Depth | 113.7 mm |
| Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -40 °C ... 60 °C (Any mounting position) |
| -40 °C ... 70 °C (Derating) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Altitude range (≤ 2000 m) | |
| Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| -40 °C ... 70 °C (Derating) | |
| Rated insulation voltage | 375 VPP (Power supply, input / output) |
| Altitude range (≤ 3000 m) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 54 °C |
| -40 °C ... 63 °C (Derating) | |
| Rated insulation voltage | 190 V AC (Power supply, input / output) |
| 110 V DC (Power supply, input / output) | |
| Altitude range (≤ 4000 m) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 48 °C |
| -40 °C ... 56 °C (Derating) | |
| Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
| Altitude range (≤ 5000 m) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 42 °C |
| -40 °C ... 49 °C (Derating) | |
| Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
| CE | |
| Certificate | CE-compliant |
| Note | and EN 61326 |
| ATEX | |
| Identification | II (1) G [Ex ia Ga] IIC |
| II (1) D [Ex ia Da] IIIC | |
| II 3(1) G Ex ec [ia Ga] IIC T4 Gc | |
| I (M1) [Ex ia Ma] I | |
| Certificate | BVS 10 ATEX E 143 X |
| IECEx | |
| Identification | [Ex ia Ga] IIC |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| [Ex ia Ma] I | |
| Certificate | IECEx BVS 10.0097X |
| CCC / China-Ex | |
| Identification | [Ex ia Ga] IIC |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| Certificate | 2022122316115971 |
| UL, USA/Canada | |
| Identification | IS for Class I,II,III, Division 1 and Zone 0 |
| Installation in Class I, Division 2 and Zone 2 | |
| Certificate | , C.D.-No 83104549 |
| Shipbuilding approval | |
| Certificate | DNV GL TAA000020C |
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 |
| Certificate | IN-AT-AS-MRL-23-00432A |
| Systematic Capability | |
| Identification | 3 |
| Performance Level (ISO 13849) | |
| Identification | d / KAT 2 |
| INMETRO | |
| Identification | [Ex ia Ga] IIC |
| [Ex ia Da] IIIC | |
| Ex ec [ia Ga] IIC T4 Gc | |
| [Ex ia Ma] I | |
| Certificate | DNV 18.0139 X |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| GB/T 3836.4 | |
| Mounting type | DIN rail mounting |
| Item number | 2908855 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | C430 |
| Product key | DK1211 |
| GTIN | 4055626352190 |
| Weight per piece (including packing) | 255.3 g |
| Weight per piece (excluding packing) | 175 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 10.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(a)-I, 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | 96051cbb-ba12-447a-aefd-d670c19f0f27 |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-PR-ADAPTER - DIN rail bus connector 1136500
-
MCR-DP - Divider plate 1430594
-
GW HART USB MODEM - Cable adapter 1003824
-
TC-2D37SUB-ADIO32-2EX-P-UNI - Module carrier 2904684
-
EA-MSTB 2,5/ 5 - Filler plug 1831016
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
MACX MCR-PTB - Power and fault monitoring module 2865625
-
MACX MCR-PTB-SP - Power and fault monitoring module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
-
MACX EX-SET-TVFKC 2-POLE - Connector set 1584378
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057