TTC-6-FMRS-UT - Remote signaling set
2907810

cross section
connection method
Flow Pictogram
voltage Pictogram

Module set for the optical monitoring and floating remote signaling of adjacent surge protective devices in the TERMITRAB complete or CLIXTRAB product family. Suitable for directly grounded DIN rails.

Product details









Your advantages

Space-saving and cost-saving with a narrow overall width of just 6 mm
Collective remote monitoring of up to 40 protective devices via optical monitoring
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features