TTC-6-2X1-M-EX-24DC-UT-I - Surge protection device
2906821

cross section
connection method
Flow Pictogram
voltage Pictogram

Surge protection with integrated status indicator and disconnect knife for a 2-wire Ex i signal circuit with common reference potential. Can be used in safety-related circuits up to SIL 3.

Product details









Your advantages

Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features
Signal circuits easily interrupted for maintenance work, thanks to vertical knife disconnection