TTC-6-1X2-24DC-PT - Surge protection device
2906804

cross section
connection method
Flow Pictogram
voltage Pictogram

Surge protection for a 2-wire floating signal circuit, e.g., 0(4) mA ... 20 mA current loop, HART-compatible. Can be used in safety-related circuits up to SIL 3.

Product details









Your advantages

Space-saving and cost-saving with a narrow overall width of just 6 mm
Quick and tool-free installation of surge protective devices, thanks to Push-in connection technology
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features