PLT-T3-230-FM
-
Type 3 surge protection device
2906491
Pluggable device protection, according to type 3/Class III, for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE) with remote indication contact.
Product details
Product type | Device protection |
IEC power supply system | TT |
TN-S | |
Type | DIN rail module, two-section, divisible |
Number of positions | 2 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
IEC test classification | III |
T3 | |
EN type | T3 |
Number of ports | One |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | N/C contact |
Operating voltage | 250 V AC |
125 V DC (200 mA DC) | |
Operating current | 3 A AC |
1 A DC (30 V DC) |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 90 mm |
Depth | 65.5 mm |
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
Housing material | PA 6.6 |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | 1L-N & N-PE |
Nominal voltage UN | 230 V AC (TN-S) |
230 V AC (TT - only in use with RCD) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 255 V AC |
Rated load current IL | 16 A AC (at 63 °C) |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 350 mVA |
Reference test voltage UREF | 255 V AC |
Nominal discharge current In (8/20) µs | 3 kA |
Combination wave UOC | 6 kV |
Voltage protection level Up (L-N) | ≤ 1.25 kV |
Voltage protection level Up (L-PE) | ≤ 1.4 kV |
Voltage protection level Up (N-PE) | ≤ 1.4 kV |
TOV behavior at UT (L-N) | 440 V AC (5 s / withstand mode) |
440 V AC (120 min / withstand mode) | |
TOV behavior at UT (L-PE) | 440 V AC (5 s / withstand mode) |
440 V AC (120 min / withstand mode) | |
1455 V AC (200 ms / safe failure mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / safe failure mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Short-circuit current rating ISCCR | 1.5 kA AC |
Max. backup fuse with branch wiring | 16 A (B) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
UL specifications | |
Maximum continuous operating voltage MCOV | 255 V AC |
Nominal discharge current In | 3 kA |
Mode of protection | L-N |
L-G | |
N-G | |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-N) | 1500 V |
Measured limiting voltage MLV (L-G) | 1200 V |
Measured limiting voltage MLV (N-G) | 1200 V |
SPD Type | 4CA |
UL connection data | |
Tightening torque | 5 lbf-in. ... 7 lbf-in. |
Conductor cross-section AWG | 14 ... 12 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2906491 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | CLP311 |
GTIN | 4055626082066 |
Weight per piece (including packing) | 81.5 g |
Weight per piece (excluding packing) | 78 g |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
PLT-T3-230-P - Type 3 surge protection plug 2906495
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057