CABLE-D25SUB/B/B/620/KONFEK/S
-
Cable
2905083
Assembled shielded round cable; connection 1: D-SUB socket strip (1x 25-position); connection 2: D-SUB socket strip (1x 25-position); cable length: 6.2 m
Product details
Product type | System cable |
Ambient conditions | |
Degree of protection | IP20 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 30 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path) | ≤ 2 A (Uncoiled, see derating) |
Cable length | 6.2 m |
25X0.25 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 25 |
Shielded | yes |
Cable type | 25X0.25 [PVC] |
Conductor type | Assembled shielded round cable |
Conductor structure signal line | 14x 0.15 mm |
AWG signal line | 24 |
Conductor cross section | 25x 0.25 mm² |
Wire diameter incl. insulation | 1.2 mm ±0.05 mm |
External cable diameter | 9.80 mm ±0.5 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Bare Cu litz wires |
Cable resistance | ≤ 80 Ω/km (at 20 °C) |
Insulation resistance | ≥ 20 MΩ*km (at 20 °C) |
Smallest bending radius, fixed installation | 82 mm |
Smallest bending radius, movable installation | 155 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Connection 1 | |
Connection in acc. with standard | IEC 60807-2 |
DIN 41652 | |
Connection method | D-SUB socket strip |
Screw thread | UNC 4-40 |
Number of connections | 1 |
Number of positions | 25 |
Tightening torque | 0.2 Nm |
Insertion/withdrawal cycles | > 200 |
Pitch | 2.77 mm |
Connection 2 | |
Connection in acc. with standard | IEC 60807-2 |
DIN 41652 | |
Connection method | D-SUB socket strip |
Screw thread | UNC 4-40 |
Number of connections | 1 |
Number of positions | 25 |
Tightening torque | 0.2 Nm |
Insertion/withdrawal cycles | > 200 |
Pitch | 2.77 mm |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2905083 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C429 |
Product key | DK2AI2 |
GTIN | 4046356916837 |
Weight per piece (including packing) | 1,034 g |
Weight per piece (excluding packing) | 1,034 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242220 |
ETIM
ETIM 9.0 | EC000237 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
25-pos.
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057