CABLE-FLK16/2XD15SUB/M/AIO/8M
-
Cable
2904573
Assembled shielded round cable; connection 1: D-SUB pin strip (2x 15-position); connection 2: IDC/FLK socket strip (1x 16-position); cable length: 8 m
Product details
Product type | System cable |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Operating voltage (DC) | ≤ 24 V DC |
Current (Per path) | ≤ 0.5 A |
Cable length | 8 m |
16X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 16 |
Shielded | yes |
Cable type | 16X0.14 [PVC] |
Conductor type | Assembled shielded round cable |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 16x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 7.00 mm ±0.4 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 74 mm |
Smallest bending radius, movable installation | 133 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Field level | |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 16 |
Pitch | 2.54 mm |
Controller level | |
Connection in acc. with standard | DIN 41652/IEC 60807-2 |
Connection method | D-SUB pin strip |
Number of connections | 2 |
Number of positions | 15 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2904573 |
Packing unit | 1 pc |
Minimum order quantity | 10 pc |
Product key | DK2AK2 |
GTIN | 4046356864039 |
Weight per piece (including packing) | 706.8 g |
Weight per piece (excluding packing) | 706.8 g |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057