BC 35,6 DKL R KMGY - Housing cover
2896157

DIN rail housing for use in distribution boards in accordance with DIN 43880, Latching cover (non-detachable), Housing cover, width: 35.6 mm, height: 45 mm, depth: 8 mm, color: light gray (similar RAL 7035)

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 12 HP (17.8 mm ... 215.6 mm)
Compliant with DIN EN 43880