ILB PN 24 DI16 DIO16-2TX
-
I/O module
2878146
Inline, Block IO, PROFINET, RJ45 jack, Digital inputs: 32 (16 fixed and 16 freely selectable), 24 V DC, connection technology: 3-conductor, Digital outputs: 16, 24 V DC, connection technology: 2-conductor, degree of protection: IP20, including Inline connector
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 156 mm |
Height | 141 mm |
Depth | 57 mm |
Note on dimensions | Specfications with connectors |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
PROFINET | |
No. of channels | 2 |
Connection method | RJ45 jack |
Transmission speed | 10/100 Mbps (with auto negotiation) |
Transmission physics | Copper |
PROFINET | |
Device function | PROFINET device |
Specification | Version 1.1 |
Update rate | min. 1 ms |
Digital: | |
Input name | Digital inputs |
Description of the input | IEC 61131-2 type 1 |
Number of inputs | 32 (16 fixed and 16 freely selectable) |
Connection method | Spring-cage connection |
Connection technology | 3-conductor |
Input voltage | 24 V DC |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 15 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Typical response time | approx. 500 µs |
Protective circuit | Short-circuit protection, overload protection of the sensor supply |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 2-conductor |
Number of outputs | 16 |
Protective circuit | Short-circuit and overload protection |
Maximum output current per channel | 500 mA |
Nominal output voltage | 24 V DC |
Nominal load, inductive | 12 VA (1.2 H, 50 Ω) |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W (48 Ω) |
Product type | I/O component |
Product family | Inline |
Type | Block design |
Inline | |
Scope of supply | including Inline connector |
No. of channels | 32 |
Diagnostics messages | Short-circuit or overload of the digital outputs Message in the diagnostics register |
Short-circuit, sensor supply Message in the diagnostics register | |
Undervoltage Power supply for sensors Message in the diagnostics register |
Potentials: Communications power (UL) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 70 mA |
Potentials: Sensor supply (US1) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 4 A |
Potentials: Sensor supply (US2) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 4 A |
Potentials: Power supply to the actuator (UA1) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 4 A |
Potentials: Power supply to the actuator (UA2) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | 4 A |
Potentials | |
Current draw | 70 mA |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | max. 85 % (non-condensing) |
Noise emission | Industrial environment |
Mounting type | NS 35/7,5 |
DIN rail mounting |
Item number | 2878146 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DR01 |
Product key | DRI1AA |
GTIN | 4046356048484 |
Weight per piece (including packing) | 560.8 g |
Weight per piece (excluding packing) | 500 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
CLIPFIX 35-5 - End bracket 3022276
-
IB IL FIELD 2 - Marking field 2727501
-
ESL 62X10 - Insert strip 0809492
-
ZBFM 6/WH:UNBEDRUCKT - Flat zack marker sheet 0803618
-
FL CAT5 HEAVY - Data cable 2744814
-
FL CAT5 FLEX - Installation cable 2744830
-
FL CRIMPTOOL - Assembly tool 2744869
-
IB IL SCN-PWR IN-CP - Inline connector 2727637
-
IB IL SCN-12-ICP - Inline connector 2727611
-
IB IL SCN-12-OCP - Inline connector 2727624
Your advantages
16/32 inputs, 24 V DC
2 RJ45 jacks at a 45° angle
16 outputs, 24 V DC, 500 mA
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057