IB IL 24 DI 16-NPN-PAC - Digital module
2863520

Inline, Digital input terminal, Digital inputs: 16 (NPN), 24 V DC, connection technology: 3-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields

Product details









Your advantages

16 digital inputs, NPN-wired
Connection of sensors in 2- and 3-conductor technology
Maximum permissible load current per sensor: 250 mA
Diagnostic and status indicators