The safety module is an output module from the Axioline F product range designed for use in a PROFIsafe system. The module has four safe digital outputs for two-channel assignment or eight safe digital outputs for single-channel assignment. The outputs can be parameterized according to the application and enable the integration of actuators in the PROFIsafe system.
AXL F PSDO8/3 1F
-
Safety module
2701560
Axioline F, Digital output module, Functional safety, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Digital outputs: 4 (for 2-channel assignment), 8 (for 1-channel assignment), 2 A, connection technology: 2-, 3-conductor, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
BSH
Approval ID: 840ccULus Listed
Approval ID: E238705cULus Listed
Approval ID: E238705PROFIsafe
Approval ID: Z20121Functional Safety
Approval ID: 968/EZ 650.04/20FS Thermoprocess
Approval ID: 968 INS 799.01 25TUEV RH FS
Approval ID: 968/EZ650.17/26Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508