The module is designed for use within an Axioline F station. It is used to output digital signals. The outputs are protected against short circuit and overload.
AXL F DO8/2 2A 1H
-
Digital module
2688381
Axioline F, Digital output module, Digital outputs: 8, 24 V DC, 2 A, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
BSH
Approval ID: 840cRINA
Approval ID: ELE008423XG001cULus Listed
Approval ID: E238705Compatible products
Your advantages
8 digital outputs
24 V DC, 2 A
Connection of actuators in 2-conductor technology
Minimum update time of < 100 μs
Device rating plate stored