The module is designed for use within an Axioline F station. If the maximum load of the bus coupler for the Axioline F local bus supply (communications power UBus) is reached, this module can be used to provide this voltage again. To this end, apply a 24 V DC voltage (UL) to the module from which the UBus is generated.
AXL F PWR 1H
-
Feed-in module
2688297
Axioline F, Power module for the logic supply UBus, max. 4 A, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02BSH
Approval ID: 840cRINA
Approval ID: ELE008423XG001ABS
Approval ID: 23-2449604-PDAcULus Listed
Approval ID: E238705Compatible products
Your advantages
Supply of the 24 V voltage UL for generating the communications power UBus