TP121SKM200114041 S00127
-
Touch panel
2401554
Touch panel, 30.7 cm / 12.1"-TFT display (projective-capacitive (PCAP)), 1280 x 800 pixel(s) (WXGA), 65536 colors, Arm® Cortex®-A8, 1000 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, IniNet Browser, without bus system.
Product details
| Product type | Operator panel |
| Computer data | |
| Processor | Arm® Cortex®-A8, 1000 MHz |
| Operating system | Windows® Embedded Compact 7 |
| RAM | 1 MB SRAM |
| 512 MB LPDDR SDRAM | |
| Data storage system | NAND-Flash, 1 GB |
| Slots | 1x SD |
| Display | |
| Display type | 30.7 cm / 12.1"-TFT |
| Screen resolution | 1280 x 800 Pixel(s) (WXGA) |
| Touch technology | projective-capacitive (PCAP) |
| Display lighting type | LED |
| Brightness | 320 cd/m² typical (adjustable) |
| MTBF | 50000 h |
| Color spectrum | 65536 colors |
| Reading angle left | 88.00 ° |
| Reading angle right | 88.00 ° |
| Reading angle top | 88.00 ° |
| Reading angle bottom | 88.00 ° |
| Interfaces | 2x USB Host 2.0 |
| Network | 1 x Ethernet (10/100 Mbps), RJ45 |
| Bus system | without bus system |
| User software | IniNet Browser |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Typical current consumption | 0.9 A |
| Real-time clock | |
| Realtime clock | Yes |
| Mounting type | Front mounting |
| Material front plate | Aluminum (natural anodized) |
| Housing material | Steel sheet, zinc-plated |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 45 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Altitude | 3000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Shock | 15g, according to IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| External dimensions | |
| Width / Height / Depth | 336 mm / 234 mm / 6 mm (Dimensions of the front plate) |
| Installation dimensions | |
| Width / Height / Installation depth | 329 mm / 227 mm / 53 mm (Mounting cutout, depth with bus if bus system present in the device) |
| Item number | 2401554 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | DRCADD |
| GTIN | 4055626228891 |
| Weight per piece (including packing) | 1,700 g |
| Weight per piece (excluding packing) | 1,700 g |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 43211904 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 6(b), 6(b)-II, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057