ME 22,5 F-UTG BUS/ 5+2 KMGY
-
Mounting base housing
2202731
DIN rail housing, Lower housing part with metal foot catch, flat design, without vents, width: 22.6 mm, height: 99 mm, depth: 84.8 mm, color: light gray (similar RAL 7035), cross connection: integrated bus connector, number of positions cross connector: 5+2, Bus connector: 5 parallel contacts, 2 serial contacts
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
Housing type | DIN rail housing |
Housing series | ME |
Type | Lower housing parts without vents, housing cover necessary to complete the module |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 22.6 mm |
Height | 99 mm |
Depth | 84.8 mm |
Depth from top edge of DIN rail | 78.2 mm |
Depth from top edge of DIN rail to support point on upper part | 46 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color | light gray (RAL 7035) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Housing material | PA |
Surface characteristics | untreated |
Power dissipation single housing for 20 °C | |
Ambient temperature | 20 °C |
Reduction factor | 1 |
Mounting position | vertical |
Power dissipation | 5.5 W |
Power dissipation single housing for 30 °C | |
Ambient temperature | 30 °C |
Reduction factor | 0.91 |
Mounting position | vertical |
Power dissipation | 5 W |
Power dissipation single housing for 40 °C | |
Ambient temperature | 40 °C |
Reduction factor | 0.81 |
Mounting position | vertical |
Power dissipation | 4.4 W |
Power dissipation single housing for 50 °C | |
Ambient temperature | 50 °C |
Reduction factor | 0.7 |
Mounting position | vertical |
Power dissipation | 3.8 W |
Power dissipation single housing for 60 °C | |
Ambient temperature | 60 °C |
Reduction factor | 0.57 |
Mounting position | vertical |
Power dissipation | 3.1 W |
Power dissipation single housing for 70 °C | |
Ambient temperature | 70 °C |
Reduction factor | 0.49 |
Mounting position | vertical |
Power dissipation | 2.7 W |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60998-1:2002-12 |
Height of fall | 50 cm |
Frequency | 10 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 1 |
Type of PCB mount | Insertion (optional latching by PCB stop) |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2202731 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Product key | ACHAAB |
GTIN | 4055626170343 |
Weight per piece (including packing) | 37.246 g |
Weight per piece (excluding packing) | 37.246 g |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 31261501 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ME LPZS - PCB stop 2906911
-
MCVR 1,5/ 5-ST-3,81 GY7035 AU - PCB connector 1719684
-
MC 1,5/ 5-ST-3,81 GY7035 AU - PCB connector 1719697
-
IMC 1,5/ 5-ST-3,81 GY7035 AU - PCB connector 1719707
-
ME B-KA KMGY - Cover 2706302
-
ME B-SA/NS 35 KMGY - Cover 2706700
-
ME DH 27 NS 35 KMGY - Spacer 2706289
-
E/ME TBUS NS35 GY - End bracket 2713780
-
MC 1,5/ 2-ST-3,81 BK - PCB connector 1827635
-
MC 1,5/ 2-ST-3,81 GY - PCB connector 1894244
-
IMC 1,5/ 2-ST-3,81 GY7035 - PCB connector 1708376
-
IMC 1,5/ 2-ST-3,81 BK - PCB connector 1766954
-
EML (44X42)R-ME - Label for ME ... F-UT ... BUS ... housing 0828279
Your advantages
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057