UM-PRO 108-PROFIL L 4,40CM GY
-
Profile
2201659
Press-drawn section housings, Latching with side elements, latching with foot element, Basic profile, profile width (internal): 108 mm, length: 44 mm, depth: 19.8 mm
Product details
Your advantages
Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods