CK1,6-BR-1,00BU OIC AU
-
Crimp contact
1907604
Crimp contact, Socket, rated current: 10 A, connection cross section: 0.34 mm2 ... 1 mm2, AWG 22...17
Crimp contact, Socket, rated current: 10 A, connection cross section: 0.34 mm2 ... 1 mm2, AWG 22...17