CK1,6-ER-1,00ST OIC AU
-
Crimp contact
1904652
Crimp contact, Pin, rated current: 10 A, connection cross section: 0.34 mm2 ... 1 mm2, AWG 22...17
Crimp contact, Pin, rated current: 10 A, connection cross section: 0.34 mm2 ... 1 mm2, AWG 22...17