CK1,6-ER-2,50ST OIC AU
-
Crimp contact
1904651
Crimp contact, Pin, rated current: 10 A, connection cross section: 1.5 mm2 ... 2.5 mm2, AWG 16...14
Crimp contact, Pin, rated current: 10 A, connection cross section: 1.5 mm2 ... 2.5 mm2, AWG 16...14