CK1,6-ER-2,50BU OIC AU
-
Crimp contact
1904648
Crimp contact, Socket, rated current: 10 A, connection cross section: 1.5 mm2 ... 2.5 mm2, AWG 16...14
Crimp contact, Socket, rated current: 10 A, connection cross section: 1.5 mm2 ... 2.5 mm2, AWG 16...14