NBC-4P-M12MSD/15,0-93D/M12MSX
-
Network cable
1810637
Network cable, Ethernet CAT5 (100 Mbps), 4-position, PUR mixture halogen-free, black RAL 9005, shielded, Plug straight M12, coding: D / IP67, on Plug straight M12, coding: X / IP67, cable length: 15 m
Product details
| Product type | Data cable preassembled |
| Application | Standard, U.S. cables |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Bus system | Ethernet |
| Signal type/category | Ethernet CAT5 (IEC 11801), 100 Mbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 30 V |
| Nominal current IN | 0.5 A |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Outer sheath, material | PUR |
| Connection 1 | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Connection 2 | |
| Type | Plug straight M12 / IP67 |
| Coding type | X (Data) |
| Material | Ni/Au (Contact surface) |
| CuZn (Contact) | |
| PA (Contact carrier) | |
| TPU, hardly inflammable, self-extinguishing (Grip body) | |
| Zinc die-cast, nickel-plated (Screw connection) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Tightening torque | 0.4 Nm |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Cable length | 15 m |
| Dimensional drawing |
|
| UL AWM Style | 20549 (80°C/300 V) |
| Number of positions | 4 |
| Shielded | yes |
| Conductor structure | 2x2xAWG26/7, SF/UTP |
| Signal speed | 0.6 c |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross-section | 4x 2x 0.14 mm² |
| Wire diameter incl. insulation | 0.98 mm ±0.05 mm |
| External cable diameter | 6.00 mm ±0.2 mm |
| Outer sheath, material | PUR mixture halogen-free |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | white/orange-orange, white/green-green |
| Thickness, outer sheath | 0.80 mm |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 2 pairs, twisted |
| Optical shield covering | 85 % |
| Max. conductor resistance | < 140 Ω/km |
| Insulation resistance | ≥ 5 GΩ*km |
| Wave impedance | 100 Ω ±15 Ω (at 4 ... 100 MHz) |
| Cable capacity | < 56 nF/km |
| Nominal voltage, cable | 72 V DC |
| 300 V AC | |
| Test voltage Core/Core | 2500 V DC (2 s) |
| Test voltage Core/Shield | 2500.00 V DC (2 s) |
| Smallest bending radius, fixed installation | 30 mm |
| Smallest bending radius, movable installation | 60 mm |
| Tensile strength | 80 N |
| Flame resistance | Horizontal flame test |
| Resistance to oil | according to IEC 60811-2-1 |
| Other resistance | UV resistant |
| abrasion-resistant (DIN 53516) | |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (installation) | 0 °C ... 50 °C |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 85 °C (M12 connector) |
| M12 | |
| Standard designation | M12 connector D-coded |
| Standards/specifications | IEC 61076-2-101 |
| Standard designation | M12 connector X-coded |
| Standards/specifications | IEC 61076-2-109 |
| Item number | 1810637 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF19 |
| Product key | AF1IHA |
| GTIN | 4067923437463 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057