CES-STPULG-BK-2X8 - Cable sleeve
1797742

Cable sleeve, small, no. of conductors: 2, type: Round cable, slotted, external cable diameter: 2x 7 mm ... 8 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm

Product details








Compatible products