Slotted cable sleeve
CES-STPULG-BK-ASI-R
-
Cable sleeve
1797739
Cable sleeve, small, no. of conductors: 1, type: AS-i cable (Right), slotted, external cable diameter: 1x, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm