CES-STPULG-BK-4X4 - Cable sleeve
1797736

Cable sleeve, small, no. of conductors: 4, type: Round cable, slotted, external cable diameter: 4x 3 mm ... 4 mm, material: SEBS, color: black, length: 29.5 mm, width: 19.5 mm, height: 20.5 mm

Product details








Compatible products