PV-C1F-S 2,5-6 (+)
-
Connector
1789821
Connector, Range of articles: SUNCLIX, housing material: PPE, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated current: 27 A, Connection method: Spring-cage
Product details
Product type | Photovoltaic connector |
Product family | SUNCLIX |
Number of positions | 1 |
Pitch | 2.5 mm |
Insulation characteristics | |
Protection class | II |
Degree of pollution | 3 |
Rated voltage (III/2) | 1500 V |
Rated surge voltage (III/3) | 16 kV |
Rated current (2.5 mm²) | 27 A |
Rated current (4.0 mm²) | 40 A |
Rated current | 40 A |
Contact resistance | 0.45 mΩ |
Contact resistance | ≤ 0.45 mΩ (when plugged in (without cable)) |
Connection method | Spring-cage |
Stripping length | 15 mm |
Dimensional drawing |
|
Width | 20 mm |
Height | 20 mm |
Length | 60 mm |
Pitch | 2.5 mm |
Color | black |
Color of the housing part | black |
Flammability rating according to UL 94 | V0 |
Insulating material group | CTI 600 |
Insulating material | mPPE |
Contact surface | Tin Sn |
Housing material | PPE |
Cable seal material | EPDM |
Contact material | Cu |
Contact surface material | Ag |
Contact carrier material | PA 6.6 V0 |
O-ring material | Elastosil LR 3065/50 |
Material for screw connection | PPE |
Cable type | PV1-F cables |
External cable diameter | 5 mm ... 8 mm |
Single wire, cross section | 2.5 mm² 6 mm² |
Stripping length of the individual wire | 15 mm |
Cable pull-out force | > 330 N |
Halogen-free | yes |
Outside conductor diameter | 8.00 mm 5.00 mm |
Mechanical data | |
Outside conductor diameter | 8.00 mm 5.00 mm |
Insertion/withdrawal cycles | 100 |
Insertion force | 45 N ±10 N |
Withdrawal force | 250 N ±50 N (when locked) |
Ambient conditions | |
Degree of protection (when plugged in) | IP66/IP68 (2 m / 24 h) |
Degree of protection | IP66/IP68 (2 m / 24 h) |
IP66/IP68 (2 m / 24 h) | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -25 °C ... 50 °C |
Item number | 1789821 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AB02 |
Product key | ABLBBA |
GTIN | 4046356626828 |
Weight per piece (including packing) | 16.34 g |
Weight per piece (excluding packing) | 16.34 g |
Customs tariff number | 85359000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440107 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057