FLT-SEC-ZP2-3S-255/12.5-SV - Type 1+2+3 combined lightning current and surge arresters
1758651

Lightning current arrester according to Type 1/Class I, for 3‑phase power supply networks with separate N and PE (L1, L2, L3, PE, N). For lightning protection equipotential bonding according to Lightning Protection Level III and IV. For mounting on 40 mm current rail systems. Includes a fused voltage tap with two terminal points for supplying components of an intelligent metering system.

Product details









Compatible products

Your advantages

Universal application - fits into any meter cabinet regardless of manufacturer thanks to its slim design with a width of only 35.5 mm
Installation in the pre-meter area thanks to conformity with application rule VDE-AR-N 4100 - confirmed by VDE approval
Integrated voltage tap with Push-In technology for tool-free connection to supply a Smart Meter Gateway in the APZ and RfZ
Tool-free and secure installation thanks to universal locking mechanism for 5 mm and 10 mm busbar thickness
Integration into building management systems using an optional remote contact