FLT-SEC-ZP2-3C-255/7.5-SV - Type 1+2+3 combined lightning current and surge arresters
1758650

Lightning current arrester according to Type 1 /Class I, for 3‑phase power supply networks with combined N and PE (L1, L2, L3, PEN). Suitable for equipotential bonding in systems without external lightning protection, with and without overhead line supply. For mounting on 40 mm current rail systems. Includes a fused voltage tap with two terminal points for supplying components of an intelligent metering system.

Product details









Compatible products

Your advantages

Universal application - fits into any meter cabinet regardless of manufacturer thanks to its slim design with a width of only 35.5 mm
Installation in the pre-meter area thanks to conformity with application rule VDE-AR-N 4100 - confirmed by VDE approval
Integrated voltage tap with Push-In technology for tool-free connection to supply a Smart Meter Gateway in the APZ and RfZ
Tool-free and secure installation thanks to universal locking mechanism for 5 mm and 10 mm busbar thickness
Integration into building management systems using an optional remote contact