CK9,5P-ED-25,00M AG
-
Crimp contact
1682091
Crimp contact, series: HC-M-...-70, Pin, turned, contact diameter: 9.5 mm, rated current: 200 A, connection cross section: 25 mm2 ... 25 mm2, AWG 4...4 , contact material: Cu alloy