CK9,5P-ED-35,00M AG
-
Crimp contact
1682089
Crimp contact, series: HC-M-...-70, Pin, turned, contact diameter: 9.5 mm, rated current: 200 A, connection cross section: 35 mm2 ... 35 mm2, AWG 2...2 , contact material: Cu alloy