CK9,5-ED-16,00F AG
-
Crimp contact
1682085
Crimp contact, series: HC-M-...-70, Socket, turned, contact diameter: 9.5 mm, rated current: 200 A, connection cross section: 16 mm2 ... 16 mm2, AWG 6...6 , contact material: Cu alloy