CK9,5-ED-50,00F AG
-
Crimp contact
1682081
Crimp contact, series: HC-M-...-70, Socket, turned, contact diameter: 9.5 mm, rated current: 200 A, connection cross section: 50 mm2 ... 50 mm2, AWG 1...1 , contact material: Cu alloy