CK9,5-ED-70,00F AG
-
Crimp contact
1682080
Crimp contact, series: HC-M-...-70, Socket, turned, contact diameter: 9.5 mm, rated current: 200 A, connection cross section: 70 mm2 ... 70 mm2, AWG 2/0...2/0 , contact material: Cu alloy