CK9,5P-ED-120,00M AG
-
Crimp contact
1682077
Crimp contact, series: HC-M-...-120, Pin, turned, contact diameter: 9.5 mm, rated current: 300 A, connection cross section: 120 mm2 ... 120 mm2, AWG 4/0...4/0 , contact material: Cu alloy