CK9,5-ED-95,00F AG
-
Crimp contact
1682075
Crimp contact, series: HC-M-...-120, Socket, turned, contact diameter: 9.5 mm, rated current: 300 A, connection cross section: 95 mm2 ... 95 mm2, AWG 3/0...3/0 , contact material: Cu alloy