The MM-EML... polyester self-adhesive labels are available as continuous media for equipment marking.
MM-EML (EX6)R C1 WH/BK
-
Label
1666419
Label, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK GO, THERMOMARK GO.K, THERMOFOX, mounting type: adhesive, roll length: 8 m, text field height: 5 mm, text field width: 8000 mm, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
Product details
Compatible products
Your advantages
The material is cUL certified
High-quality and solvent-resistant marking solution for industrial applications that is created by means of thermal transfer printing
The self-adhesive material in continuous format is particularly suitable for the professional and permanent marking of various components and equipment in control cabinet, controller, and systems manufacturing
Easy and efficient material cartridge system: Includes both the material to be printed and the corresponding ink ribbon
Thanks to the continuous format, a label of the appropriate length can be created flexibly for the relevant application