SAC-8P- 5,0-PUR/P12FS SH
-
Sensor/actuator cable
1649281
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, shielded (Advanced Shielding Technology), Socket straight M12 Push Pull, coding: A, on free cable end, cable length: 5 m
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 8 |
Shielded | yes |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 2 A |
Connection 1 | |
Dimensional drawing |
Pin assignment M12 socket, 8-pos., A-coded, view female side
|
Type | M12 Socket, straight, 8-position, shielded (Advanced Shielding Technology), Push Pull, Keying: A |
Number of positions | 8 |
Shielded | yes |
Shielding | Advanced Shielding Technology |
Insertion/withdrawal cycles | ≥ 100 |
Insulation resistance | ≥ 100 MΩ |
Overvoltage category | II |
Degree of pollution | 3 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PA |
Material Grip body | TPU, hardly inflammable, self-extinguishing |
Material Seal | FKM |
Material Release | Die-cast zinc, nickel-plated |
Flammability rating according to UL 94 | V0 |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 85 °C |
Standard designation | M12-Push-Pull |
Standards/regulations | IEC 61076-2-010 |
Connection 2 | |
Type | free cable end |
Cable length | 5 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 53 kg/km |
UL AWM Style | 20549 / 10493 (80°C/300 V) |
Number of positions | 8 |
Shielded | yes |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 8x 0.25 mm² (Signal line) |
Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
External cable diameter | 5.90 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, green, yellow, gray, pink, blue, red |
Thickness, insulation | approx. 0.20 mm |
Thickness, outer sheath | approx. 0.50 mm |
Overall twist | 8 wires around filler to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Test voltage Core/Shield | ≥ 2000.00 V AC (for 60 s) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 59 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥1000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
according to IEC 60754-1 | |
Flame resistance | in acc. with UL FT-2 |
according to UL 758/1581 (horizontal) | |
in accordance with UL 758/1581 FT2 | |
According to DIN EN 60332-2-2 (20 s) | |
Resistance to oil | in accordance with IEC 60811-404 |
Other resistance | hydrolysis and microbe resistant |
Resistant to salt water | |
low-abrasion | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Item number | 1649281 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF1CFA |
GTIN | 4067923181755 |
Weight per piece (including packing) | 286.2 g |
Weight per piece (excluding packing) | 22.22 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057