SAC-8P- 1,5-PUR/P12FR
-
Sensor/actuator cable
1649246
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket angled M12 Push Pull, coding: A, cable length: 1.5 m
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 8 |
| Shielded | no |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V0 |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Connection 1 | |
| Dimensional drawing |
Pin assignment M12 socket, 8-pos., A-coded, view female side
|
| Type | M12 Socket, angled, 8-position, Push Pull, Keying: A, Universal |
| Number of positions | 8 |
| Shielded | no |
| Signal type/category | Universal |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Material Contact | CuZn |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PA |
| Material Grip body | TPU, hardly inflammable, self-extinguishing |
| Material Seal | FKM |
| Material Release | Die-cast zinc, nickel-plated |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Standard designation | M12 connector |
| Standards/regulations | IEC 61076-2-010 |
| Connection 2 | |
| Type | free cable end |
| Cable length | 1.5 m |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 46 kg/km |
| UL AWM Style | 20549 / 10493 (80°C/300 V) |
| Number of positions | 8 |
| Shielded | no |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 32x 0.10 mm |
| AWG signal line | 24 |
| Conductor cross-section | 8x 0.25 mm² (Signal line) |
| Wire diameter incl. insulation | 1.17 mm ±0.02 mm |
| External cable diameter | 5.90 mm ±0.15 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material, filler | PE |
| Material wire insulation | PP |
| Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
| Thickness, insulation | ≥ 0.21 mm |
| Thickness, outer sheath | approx. 0.80 mm |
| Overall twist | 8 wires around filler to the core |
| Max. conductor resistance | ≤ 78 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
| Wave impedance | 100 Ω +15 % (with 1 MHz) |
| Cable capacity | ≤ 70 pF/m |
| Nominal voltage, cable | ≤ 300 V |
| Test voltage | ≥ 3000 V |
| Minimum bending radius, fixed installation | 8 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 48 mm |
| Smallest bending radius, movable installation | 59 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 59 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
| Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥5000000, Torsional frequency: 35 cycles/min. |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| Flame resistance | in accordance with UL 758/1581 FT2 |
| According to DIN EN 60332-2-2 (20 s) | |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Other resistance | Highly resistant to acids, alkaline solutions and solvents |
| hydrolysis and microbe resistant | |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Low adhesion | |
| abrasion-resistant | |
| Special properties | Flexible cable conduit capable |
| Silicone-free | |
| Free of substances which would hinder coating with paint or varnish | |
| flexible | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1649246 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF06 |
| Product key | AF1CFA |
| GTIN | 4067923181564 |
| Weight per piece (including packing) | 86.8 g |
| Weight per piece (excluding packing) | 86.8 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
ETIM
| ETIM 10.0 | EC001855 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 3.236 kg CO2e |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Save time, thanks to installation with push-pull fast locking
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057