cULus Recognized
Approval ID: E60425-20030211| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| Use group B | ||||
| 300 V | 7 A | 26 - 14 | ||
| Use group D | ||||
| 300 V | 7 A | 26 - 14 | ||
VDE report with production monitoring
Approval ID: 40040542| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| 320 V | 10 A | 0.2 - 2.5 |