Order crimp contacts 16 x Ø 1 mm, 2 x Ø 1.5 mm, 1 x Ø 1.5 (PE) separately
Product type
Circular connector (cable-side)
Item number
1625665
Packing unit
10 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Product key
ABRAFC
GTIN
4046356661607
Weight per piece (including packing)
162.25 g
Weight per piece (excluding packing)
162.25 g
Country of origin
DE
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.