EAC
Approval ID: B.00286/19UL Listed
Approval ID: E335019-20131029cUL Listed
Approval ID: E335019-20131029Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 14 A | ||
Control | 250 V | 5 A |
Cable plug in molded plastic, series: KSM, M40-Socket, Straight, plastic molded, number of positions: 4+3+PE, type of locking: Screw locking mechanism, cable length: 5 m, shielded: yes, color of outer sheath: orange RAL 2003
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 14 A | ||
Control | 250 V | 5 A |